IESNA:LM-63-2002
[TEST]P953135
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65051
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8945.1 9619.6 10343.8 11071.5 11629.3 11970.8 12178.5 12295.2 12423.9 12573.2
12765.4 13026.3 13378.1 13793.5 14298 15147.6 16431.3 18133.9 20236.3 22865.5
26311.8 30267.7 34479.4 38310 40625.3 39449.6 37096.7 33943.9 30156.2 25642.4
19932.5 14241.4 9320.9 5418.2 2383.9 738 0
8945.1 9655.9 10471.2 11278.8 11874.4 12236.5 12407.8 12450 12477.8 12502.5
12542.3 12627.4 12783.3 12978.9 13301.2 13975 15156.2 16868.6 19099.8 21759.9
24946 28613.9 32845.5 37420.3 42007.2 43225.7 40640.7 37314.6 33822.4 29849.6
24286.9 18306.2 12740.7 7756.1 3624.7 1155 0
8945.1 9692.7 10598.8 11485.8 12119.4 12501.8 12636.7 12604.8 12532 12431.8
12319.2 12228.3 12188.8 12164.7 12304.8 12802.5 13881 15603.4 17962.9 20654
23580.5 26960.5 31211.6 36530.3 43389.4 47001.8 44184.7 40685.3 37489 34057.2
28641.4 22371.3 16160.2 10094.3 4865.6 1572.1 0
8945.1 9744.5 10725.2 11672.2 12338.1 12699.5 12760.6 12607.2 12369 12094
11806.4 11549 11352.6 11218.8 11319 11906.6 13214.7 15219.7 17793.7 20619.7
23586.4 26793.3 30559.8 35222.9 41765.9 46818.8 44886 41014.2 37635.9 34162.9
29032.4 22930.8 16855.6 10871 5526.3 1940.7 0
8945.1 9796.3 10851.8 11858.6 12556.7 12896.6 12884.9 12609.3 12205.9 11756.3
11293.6 10870 10516.5 10272.8 10333.5 11010.7 12548.5 14835.9 17624.1 20585.3
23592.2 26625.8 29908 33915.8 40142.3 46635.5 45586.9 41342.6 37783.1 34268.3
29423.3 23490.3 17551 11648.2 6187.1 2309.4 0
8945.1 9827.2 10920.5 11970.8 12689.2 12992.7 12888.3 12470.2 11899.1 11304.9
10745.4 10262.5 9883.5 9677.9 9920.2 10984 13018.8 15861.5 19267.3 22955.8
26647.1 30274.9 33969.3 38016.6 44023.1 50190.6 50104.8 46050 41992.8 37561.8
31985.7 25438.2 19022.2 12660.7 7019.1 2725.4 0
8945.1 9858.1 10989.1 12083.1 12821 13088.8 12891.8 12331.2 11592.2 10853.5
10197.2 9654.9 9250.6 9083.1 9507.3 10957.2 13489 16887.2 20910.7 25325.6
29702 33924 38030.3 42117.4 47903.9 53746 54623 50756.9 46202 40855.2
34548 27386.1 20492.7 13673.3 7850.8 3141.4 0
8945.1 9873.6 11030.7 12143.8 12880.1 13121 12857.4 12203.9 11368.8 10574.1
9903.4 9365.9 8982.5 8872.6 9458.2 11181.7 14034.8 17879.8 22541.9 27713.6
32854.1 37824 42679.6 47383.5 53542.1 59110.2 59824.6 55980.8 50697.6 44222.2
36918.2 29067 21375.5 14041.6 8059.8 3159.3 0
8945.1 9889 11072.5 12204.2 12938.8 13153.3 12823.1 12076.2 11145.3 10294.7
9610.3 9077.2 8714.4 8661.9 9409.1 11406.2 14580.5 18872.5 24173.3 30101.2
36006.1 41723.6 47328.9 52649.3 59180.3 64474.2 65025.8 61204.8 55192.7 47588.7
39288.3 30748.3 22258 14409.6 8268.9 3176.8 0
8945.1 9882.1 11104.1 12233.4 12961.1 13156.7 12782.6 11986.3 11008 10143
9466.8 8941.6 8588.1 8570.9 9401.6 11522.9 14852.4 19455.4 25163.6 31503.4
37911.9 44008 50045.7 56018.3 62821.5 67839.8 67891.2 63449.6 56440.5 47715.1
38653.3 29656.7 20502.3 13029.7 7163.6 2667 0
8945.1 9889 11072.5 12204.2 12938.8 13153.3 12823.1 12076.2 11145.3 10294.7
9610.3 9077.2 8714.4 8661.9 9409.1 11406.2 14580.5 18872.5 24173.3 30101.2
36006.1 41723.6 47328.9 52649.3 59180.3 64474.2 65025.8 61204.8 55192.7 47588.7
39288.3 30748.3 22258 14409.6 8268.9 3176.8 0
8945.1 9873.6 11030.7 12143.8 12880.1 13121 12857.4 12203.9 11368.8 10574.1
9903.4 9365.9 8982.5 8872.6 9458.2 11181.7 14034.8 17879.8 22541.9 27713.6
32854.1 37824 42679.6 47383.5 53542.1 59110.2 59824.6 55980.8 50697.6 44222.2
36918.2 29067 21375.5 14041.6 8059.8 3159.3 0
8945.1 9858.1 10989.1 12083.1 12821 13088.8 12891.8 12331.2 11592.2 10853.5
10197.2 9654.9 9250.6 9083.1 9507.3 10957.2 13489 16887.2 20910.7 25325.6
29702 33924 38030.3 42117.4 47903.9 53746 54623 50756.9 46202 40855.2
34548 27386.1 20492.7 13673.3 7850.8 3141.4 0
8945.1 9827.2 10920.5 11970.8 12689.2 12992.7 12888.3 12470.2 11899.1 11304.9
10745.4 10262.5 9883.5 9677.9 9920.2 10984 13018.8 15861.5 19267.3 22955.8
26647.1 30274.9 33969.3 38016.6 44023.1 50190.6 50104.8 46050 41992.8 37561.8
31985.7 25438.2 19022.2 12660.7 7019.1 2725.4 0
8945.1 9796.3 10851.8 11858.6 12556.7 12896.6 12884.9 12609.3 12205.9 11756.3
11293.6 10870 10516.5 10272.8 10333.5 11010.7 12548.5 14835.9 17624.1 20585.3
23592.2 26625.8 29908 33915.8 40142.3 46635.5 45586.9 41342.6 37783.1 34268.3
29423.3 23490.3 17551 11648.2 6187.1 2309.4 0
8945.1 9744.5 10725.2 11672.2 12338.1 12699.5 12760.6 12607.2 12369 12094
11806.4 11549 11352.6 11218.8 11319 11906.6 13214.7 15219.7 17793.7 20619.7
23586.4 26793.3 30559.8 35222.9 41765.9 46818.8 44886 41014.2 37635.9 34162.9
29032.4 22930.8 16855.6 10871 5526.3 1940.7 0
8945.1 9692.7 10598.8 11485.8 12119.4 12501.8 12636.7 12604.8 12532 12431.8
12319.2 12228.3 12188.8 12164.7 12304.8 12802.5 13881 15603.4 17962.9 20654
23580.5 26960.5 31211.6 36530.3 43389.4 47001.8 44184.7 40685.3 37489 34057.2
28641.4 22371.3 16160.2 10094.3 4865.6 1572.1 0
8945.1 9655.9 10471.2 11278.8 11874.4 12236.5 12407.8 12450 12477.8 12502.5
12542.3 12627.4 12783.3 12978.9 13301.2 13975 15156.2 16868.6 19099.8 21759.9
24946 28613.9 32845.5 37420.3 42007.2 43225.7 40640.7 37314.6 33822.4 29849.6
24286.9 18306.2 12740.7 7756.1 3624.7 1155 0
8945.1 9619.6 10343.8 11071.5 11629.3 11970.8 12178.5 12295.2 12423.9 12573.2
12765.4 13026.3 13378.1 13793.5 14298 15147.6 16431.3 18133.9 20236.3 22865.5
26311.8 30267.7 34479.4 38310 40625.3 39449.6 37096.7 33943.9 30156.2 25642.4
19932.5 14241.4 9320.9 5418.2 2383.9 738 0
8945.1 9545.8 10180.8 10802.4 11289.1 11597 11788.9 11900.1 12013.4 12153.8
12354.2 12634.3 12999.2 13418.3 13939 14689.7 15764.1 17170.7 18937.1 21037.1
23555.1 26200.2 28545.3 30207.3 30622.6 28873.8 26399.3 23454.6 20241.4 16758.1
12765.1 8934.4 5756.3 3331.6 1498.6 490.8 0
8945.1 9472 10017.7 10533.6 10949 11223.6 11399.3 11505 11602.5 11734
11943.4 12242 12620.6 13043.5 13579.6 14231.8 15096.8 16207.5 17637.9 19208.2
20798.2 22132.7 22611.5 22104.6 20619.7 18297.9 15701.9 12965.2 10326.7 7874.1
5597.7 3627.5 2191.6 1245.3 613.7 243.7 0
8945.1 9393.4 9855 10285.1 10620.5 10851.5 10995.6 11064.6 11118.5 11191.3
11323.1 11529.1 11795.8 12074.1 12391.3 12746.6 13197.6 13787.6 14564.1 15391.3
16158.8 16657.2 16547.4 15774.4 14335.8 12390.6 10405.9 8461.8 6662.5 5093.5
3696.8 2505 1614 992.7 530.7 220 0
8945.1 9315.1 9692.7 10036.6 10292.3 10479.4 10592 10624.2 10634.5 10648.3
10702.5 10815.8 10970.9 11104.8 11203 11261.3 11298 11367.7 11490.3 11574.4
11519.4 11181.3 10482.8 9444.5 8051.9 6483.3 5110.3 3958.3 2998.3 2312.8
1795.9 1382.6 1036.6 740.7 447.9 196.3 0
8945.1 9236.1 9528.9 9794.6 9998.5 10132.7 10192.8 10160.9 10073 9965.2
9858.8 9787.7 9754.5 9713.3 9635.7 9502.9 9319.9 9131.1 8955.7 8810.9
8653 8386.3 7944.2 7320.8 6511.4 5542.8 4671.3 3833.7 3034 2420.2
1893.4 1448.9 1064.1 745.5 445.5 193.9 0
8945.1 9157.2 9365.6 9552.6 9704.3 9786 9793.6 9697.5 9511.4 9282.1
9015.4 8759.7 8537.3 8321 8069.1 7744.4 7342.1 6895.2 6421.5 6047.4
5786.5 5591.5 5405.5 5196.8 4970.9 4602.3 4232.3 3708.8 3069.3 2528
1990.8 1515.4 1091.5 751 442.8 191.5 0
8945.1 9081.7 9212.8 9339.5 9452.4 9500.8 9463.4 9300.3 9019.2 8689.4
8321 7984.3 7702.9 7460.2 7221.6 6940.8 6605.8 6236.2 5843.5 5532.8
5326.5 5190.6 5092.1 4975.4 4796.9 4486.6 4177.7 3739.4 3210.8 2728.5
2215.3 1733.4 1276.2 887 542.3 232 0
8945.1 9006.2 9060.1 9126.3 9199.8 9215.6 9133.2 8903.2 8527 8096.6
7627 7208.9 6868.4 6599 6374.1 6137.3 5869.6 5577.1 5265.4 5018.3
4866.6 4790 4778.7 4754 4622.9 4371.3 4123.1 3769.6 3351.8 2928.6
2439.8 1951.4 1460.5 1022.9 641.9 272.9 0
8945.1 8933.1 8915.9 8929.6 8957.1 8960.5 8850.7 8570.9 8140.2 7656.2
7175.6 6798 6523.5 6320.9 6142.4 5934.8 5685.9 5407.9 5093.8 4796.9
4575.5 4455.4 4467.4 4479.4 4441.6 4349 4125.9 3762 3351.8 2962.2
2595 2207.1 1766 1283.8 835.8 353.5 0
8945.1 8851.7 8773.4 8745.3 8759 8776.2 8703.1 8480 8116.1 7703.2
7302.6 6952.5 6644.6 6374.8 6120.1 5853.1 5560.6 5250 4941.1 4665.4
4422.8 4241.9 4145.8 4088.1 4033.9 3970.7 3837.5 3600 3298.6 2962.9
2581.9 2200.2 1765 1298.2 854.7 377.6 0
8945.1 8785.8 8649.2 8579.9 8584.7 8633.4 8634.8 8505 8232.8 7875.9
7501.7 7144.7 6797 6465.1 6144.8 5825.6 5498.5 5167.6 4860.8 4598.2
4363 4182.8 4052.4 3952.2 3857.8 3750.3 3603.4 3405 3160 2867.8
2508.8 2141.5 1715.9 1274.1 828.9 367.3 0
8945.1 8720.2 8524.6 8414.8 8410.3 8491.3 8566.8 8529.7 8349.5 8048.5
7700.8 7337 6950.1 6555.4 6169.9 5798.2 5436.4 5085.2 4780.8 4530.9
4303.7 4124.1 3959.4 3816.2 3681.3 3530.3 3369 3210.1 3021.3 2772.8
2435.4 2082.8 1666.5 1250.1 803.2 357 0
8945.1 8660.9 8420.2 8277.5 8273 8400 8579.2 8679.4 8609.4 8345.1
7967.5 7556.3 7132 6700.6 6280.8 5877.8 5493.7 5131.9 4819.9 4568
4361.3 4211 4082.6 3948.7 3797.7 3604.1 3397.5 3201.1 2990.4 2727.5
2392.1 2038.9 1629.7 1224 774 351.5 0
8945.1 8601.8 8316.2 8140.2 8135.7 8309.4 8591.5 8829.1 8869.6 8642.3
8234.5 7775.3 7314 6846.1 6391.3 5957.1 5551 5178.9 4859.7 4604.7
4419.3 4297.5 4205.5 4081.2 3913.7 3677.9 3425.6 3192.2 2959.5 2682.5
2348.5 1995 1592.7 1197.9 744.9 346 0
8945.1 8550 8224.2 8024.5 8011.1 8211.2 8566.1 8908.7 9036 8858.9
8447.7 7946.2 7455.7 6982 6525.9 6091.3 5680.8 5301.8 4976.4 4719
4527.1 4396.3 4311.9 4206.2 4057.2 3845.1 3604.8 3357.7 3105 2797.1
2433.6 2064.3 1650.3 1193.1 720.1 345 0
8945.1 8498.2 8132.3 7908.5 7886.1 8113.7 8540.7 8988 9202.5 9075.5
8660.9 8117.2 7597.8 7118.3 6660.7 6225.9 5810.5 5425.1 5093.1 4832.9
4634.5 4494.8 4418.3 4331.1 4200.7 4012.6 3784.3 3523.5 3250.6 2911.4
2518.8 2133.3 1707.7 1188.3 695.1 343.9 0
8945.1 8446 8048.8 7806.2 7771.2 7994.6 8437.4 8904.6 9164.1 9098.8
8740.5 8205.7 7669.9 7198.3 6756.9 6344.6 5947.1 5572.6 5246.2 4984
4769.8 4620.8 4528.8 4440.3 4311.6 4131 3897.6 3630.9 3343.2 2995.2
2594.6 2198.5 1762.6 1169.1 641.9 303.4 0
8945.1 8394.2 7965.1 7704.2 7656.2 7875.9 8334.1 8821.5 9125.3 9121.8
8819.8 8294.6 7742 7278.6 6853 6463.4 6084.1 5720.2 5399.3 5135
4905 4747.1 4639 4549.8 4422.8 4249.4 4010.9 3738 3435.9 3078.9
2670.5 2263.7 1817.5 1149.9 588.7 262.6 0
8945.1 8354 7900.9 7627.7 7564.9 7759.1 8168 8601.5 8873.7 8881.6
8622.8 8154.2 7635.2 7180.4 6782.9 6431.1 6092 5759.7 5455.9 5200.2
4988.8 4846.3 4744 4655.8 4529.2 4346.9 4096.7 3812.1 3502.9 3144.5
2730.2 2326.5 1865.2 1251.5 683.8 302.4 0
8945.1 8313.5 7836.4 7551.5 7473.2 7642.4 8001.8 8381.5 8622.4 8641.3
8426.1 8014.2 7528.1 7081.9 6713.3 6398.9 6099.5 5799.2 5512.6 5265.4
5072.5 4945.5 4849.4 4761.6 4635.6 4444.4 4182.5 3886.3 3569.8 3210.1
2789.9 2389 1912.6 1353.1 779.2 342.6 0
8945.1 8280.9 7791.4 7497.9 7413.5 7565.2 7884.4 8208.5 8410.3 8423
8231.8 7863.5 7420.4 6995.8 6633.6 6325.7 6037.4 5746.7 5465.2 5232.5
5070.5 4963.4 4874.1 4786.6 4663 4470.8 4209.6 3912.7 3595.2 3240.3
2821.5 2418.5 1951.7 1419.7 861.6 375.9 0
8945.1 8248.3 7746.4 7444.4 7353.1 7488 7767 8035.5 8198.5 8204.3
8038.2 7712.8 7311.9 6909.6 6554.3 6252.3 5975.3 5694.5 5418.2 5199.5
5069.1 4981.2 4898.9 4811.7 4690.5 4497.3 4236.4 3938.8 3620.6 3270.5
2853.1 2448.1 1990.8 1486.3 943.9 409.2 0
8945.1 8222.9 7714.5 7407.7 7318.4 7449.2 7713.2 7955.8 8096.6 8096.9
7944.8 7650.3 7280 6888.7 6522.4 6194.3 5890.8 5589.8 5298.4 5093.1
4984 4911.9 4838.4 4750.6 4630.8 4443.4 4184.6 3891.1 3581.8 3238.2
2837.3 2426.1 1981.2 1482.1 937.1 400.9 0
8945.1 8197.5 7682.6 7371.3 7283.7 7410.7 7659.6 7875.9 7994.3 7989.1
7851.8 7587.5 7247.7 6867.7 6490.8 6136.6 5807.1 5485.1 5178.9 4986.7
4898.9 4842.6 4778 4689.5 4571.4 4389.5 4132.7 3843.7 3543 3205.9
2821.5 2403.4 1972 1477.7 930.2 392 0
8945.1 8174.1 7658.2 7349.3 7265.2 7395 7639 7849.8 7961.7 7953.1
7817.8 7572.1 7247.7 6870.5 6484 6106.1 5750.1 5402.4 5081.8 4896.8
4815.8 4768.1 4712.8 4624.9 4504.8 4319.4 4064.8 3780.5 3482.6 3148.3
2773.1 2354.7 1906.4 1422.4 887 370 0
8945.1 8150.5 7633.9 7327.7 7246.7 7379.2 7618.4 7823.3 7929.1 7917
7784.2 7556.6 7247.7 6873.6 6477.1 6075.5 5693.8 5319.7 4984.7 4807.2
4732.7 4693.9 4647.6 4560.1 4438.2 4249.4 3997.1 3717.4 3422.2 3091
2724.7 2305.9 1840.5 1366.8 843.7 347.4 0
8945.1 8121.3 7609.8 7311.2 7239.1 7376.4 7616.7 7819.2 7918.8 7901.6
7764.3 7551.5 7252.9 6878.7 6473.7 6058.3 5660.2 5265.4 4922.2 4747.1
4675.1 4640.7 4599.5 4510.3 4386.7 4187.6 3943.9 3669.3 3367.3 3037.8
2673.9 2265.4 1764.3 1318.1 799.8 326.1 0
8945.1 8150.5 7633.9 7327.7 7246.7 7379.2 7618.4 7823.3 7929.1 7917
7784.2 7556.6 7247.7 6873.6 6477.1 6075.5 5693.8 5319.7 4984.7 4807.2
4732.7 4693.9 4647.6 4560.1 4438.2 4249.4 3997.1 3717.4 3422.2 3091
2724.7 2305.9 1840.5 1366.8 843.7 347.4 0
8945.1 8174.1 7658.2 7349.3 7265.2 7395 7639 7849.8 7961.7 7953.1
7817.8 7572.1 7247.7 6870.5 6484 6106.1 5750.1 5402.4 5081.8 4896.8
4815.8 4768.1 4712.8 4624.9 4504.8 4319.4 4064.8 3780.5 3482.6 3148.3
2773.1 2354.7 1906.4 1422.4 887 370 0
8945.1 8197.5 7682.6 7371.3 7283.7 7410.7 7659.6 7875.9 7994.3 7989.1
7851.8 7587.5 7247.7 6867.7 6490.8 6136.6 5807.1 5485.1 5178.9 4986.7
4898.9 4842.6 4778 4689.5 4571.4 4389.5 4132.7 3843.7 3543 3205.9
2821.5 2403.4 1972 1477.7 930.2 392 0
8945.1 8222.9 7714.5 7407.7 7318.4 7449.2 7713.2 7955.8 8096.6 8096.9
7944.8 7650.3 7280 6888.7 6522.4 6194.3 5890.8 5589.8 5298.4 5093.1
4984 4911.9 4838.4 4750.6 4630.8 4443.4 4184.6 3891.1 3581.8 3238.2
2837.3 2426.1 1981.2 1482.1 937.1 400.9 0
8945.1 8248.3 7746.4 7444.4 7353.1 7488 7767 8035.5 8198.5 8204.3
8038.2 7712.8 7311.9 6909.6 6554.3 6252.3 5975.3 5694.5 5418.2 5199.5
5069.1 4981.2 4898.9 4811.7 4690.5 4497.3 4236.4 3938.8 3620.6 3270.5
2853.1 2448.1 1990.8 1486.3 943.9 409.2 0
8945.1 8280.9 7791.4 7497.9 7413.5 7565.2 7884.4 8208.5 8410.3 8423
8231.8 7863.5 7420.4 6995.8 6633.6 6325.7 6037.4 5746.7 5465.2 5232.5
5070.5 4963.4 4874.1 4786.6 4663 4470.8 4209.6 3912.7 3595.2 3240.3
2821.5 2418.5 1951.7 1419.7 861.6 375.9 0
8945.1 8313.5 7836.4 7551.5 7473.2 7642.4 8001.8 8381.5 8622.4 8641.3
8426.1 8014.2 7528.1 7081.9 6713.3 6398.9 6099.5 5799.2 5512.6 5265.4
5072.5 4945.5 4849.4 4761.6 4635.6 4444.4 4182.5 3886.3 3569.8 3210.1
2789.9 2389 1912.6 1353.1 779.2 342.6 0
8945.1 8354 7900.9 7627.7 7564.9 7759.1 8168 8601.5 8873.7 8881.6
8622.8 8154.2 7635.2 7180.4 6782.9 6431.1 6092 5759.7 5455.9 5200.2
4988.8 4846.3 4744 4655.8 4529.2 4346.9 4096.7 3812.1 3502.9 3144.5
2730.2 2326.5 1865.2 1251.5 683.8 302.4 0
8945.1 8394.2 7965.1 7704.2 7656.2 7875.9 8334.1 8821.5 9125.3 9121.8
8819.8 8294.6 7742 7278.6 6853 6463.4 6084.1 5720.2 5399.3 5135
4905 4747.1 4639 4549.8 4422.8 4249.4 4010.9 3738 3435.9 3078.9
2670.5 2263.7 1817.5 1149.9 588.7 262.6 0
8945.1 8446 8048.8 7806.2 7771.2 7994.6 8437.4 8904.6 9164.1 9098.8
8740.5 8205.7 7669.9 7198.3 6756.9 6344.6 5947.1 5572.6 5246.2 4984
4769.8 4620.8 4528.8 4440.3 4311.6 4131 3897.6 3630.9 3343.2 2995.2
2594.6 2198.5 1762.6 1169.1 641.9 303.4 0
8945.1 8498.2 8132.3 7908.5 7886.1 8113.7 8540.7 8988 9202.5 9075.5
8660.9 8117.2 7597.8 7118.3 6660.7 6225.9 5810.5 5425.1 5093.1 4832.9
4634.5 4494.8 4418.3 4331.1 4200.7 4012.6 3784.3 3523.5 3250.6 2911.4
2518.8 2133.3 1707.7 1188.3 695.1 343.9 0
8945.1 8550 8224.2 8024.5 8011.1 8211.2 8566.1 8908.7 9036 8858.9
8447.7 7946.2 7455.7 6982 6525.9 6091.3 5680.8 5301.8 4976.4 4719
4527.1 4396.3 4311.9 4206.2 4057.2 3845.1 3604.8 3357.7 3105 2797.1
2433.6 2064.3 1650.3 1193.1 720.1 345 0
8945.1 8601.8 8316.2 8140.2 8135.7 8309.4 8591.5 8829.1 8869.6 8642.3
8234.5 7775.3 7314 6846.1 6391.3 5957.1 5551 5178.9 4859.7 4604.7
4419.3 4297.5 4205.5 4081.2 3913.7 3677.9 3425.6 3192.2 2959.5 2682.5
2348.5 1995 1592.7 1197.9 744.9 346 0
8945.1 8660.9 8420.2 8277.5 8273 8400 8579.2 8679.4 8609.4 8345.1
7967.5 7556.3 7132 6700.6 6280.8 5877.8 5493.7 5131.9 4819.9 4568
4361.3 4211 4082.6 3948.7 3797.7 3604.1 3397.5 3201.1 2990.4 2727.5
2392.1 2038.9 1629.7 1224 774 351.5 0
8945.1 8720.2 8524.6 8414.8 8410.3 8491.3 8566.8 8529.7 8349.5 8048.5
7700.8 7337 6950.1 6555.4 6169.9 5798.2 5436.4 5085.2 4780.8 4530.9
4303.7 4124.1 3959.4 3816.2 3681.3 3530.3 3369 3210.1 3021.3 2772.8
2435.4 2082.8 1666.5 1250.1 803.2 357 0
8945.1 8785.8 8649.2 8579.9 8584.7 8633.4 8634.8 8505 8232.8 7875.9
7501.7 7144.7 6797 6465.1 6144.8 5825.6 5498.5 5167.6 4860.8 4598.2
4363 4182.8 4052.4 3952.2 3857.8 3750.3 3603.4 3405 3160 2867.8
2508.8 2141.5 1715.9 1274.1 828.9 367.3 0
8945.1 8851.7 8773.4 8745.3 8759 8776.2 8703.1 8480 8116.1 7703.2
7302.6 6952.5 6644.6 6374.8 6120.1 5853.1 5560.6 5250 4941.1 4665.4
4422.8 4241.9 4145.8 4088.1 4033.9 3970.7 3837.5 3600 3298.6 2962.9
2581.9 2200.2 1765 1298.2 854.7 377.6 0
8945.1 8933.1 8915.9 8929.6 8957.1 8960.5 8850.7 8570.9 8140.2 7656.2
7175.6 6798 6523.5 6320.9 6142.4 5934.8 5685.9 5407.9 5093.8 4796.9
4575.5 4455.4 4467.4 4479.4 4441.6 4349 4125.9 3762 3351.8 2962.2
2595 2207.1 1766 1283.8 835.8 353.5 0
8945.1 9006.2 9060.1 9126.3 9199.8 9215.6 9133.2 8903.2 8527 8096.6
7627 7208.9 6868.4 6599 6374.1 6137.3 5869.6 5577.1 5265.4 5018.3
4866.6 4790 4778.7 4754 4622.9 4371.3 4123.1 3769.6 3351.8 2928.6
2439.8 1951.4 1460.5 1022.9 641.9 272.9 0
8945.1 9081.7 9212.8 9339.5 9452.4 9500.8 9463.4 9300.3 9019.2 8689.4
8321 7984.3 7702.9 7460.2 7221.6 6940.8 6605.8 6236.2 5843.5 5532.8
5326.5 5190.6 5092.1 4975.4 4796.9 4486.6 4177.7 3739.4 3210.8 2728.5
2215.3 1733.4 1276.2 887 542.3 232 0
8945.1 9157.2 9365.6 9552.6 9704.3 9786 9793.6 9697.5 9511.4 9282.1
9015.4 8759.7 8537.3 8321 8069.1 7744.4 7342.1 6895.2 6421.5 6047.4
5786.5 5591.5 5405.5 5196.8 4970.9 4602.3 4232.3 3708.8 3069.3 2528
1990.8 1515.4 1091.5 751 442.8 191.5 0
8945.1 9236.1 9528.9 9794.6 9998.5 10132.7 10192.8 10160.9 10073 9965.2
9858.8 9787.7 9754.5 9713.3 9635.7 9502.9 9319.9 9131.1 8955.7 8810.9
8653 8386.3 7944.2 7320.8 6511.4 5542.8 4671.3 3833.7 3034 2420.2
1893.4 1448.9 1064.1 745.5 445.5 193.9 0
8945.1 9315.1 9692.7 10036.6 10292.3 10479.4 10592 10624.2 10634.5 10648.3
10702.5 10815.8 10970.9 11104.8 11203 11261.3 11298 11367.7 11490.3 11574.4
11519.4 11181.3 10482.8 9444.5 8051.9 6483.3 5110.3 3958.3 2998.3 2312.8
1795.9 1382.6 1036.6 740.7 447.9 196.3 0
8945.1 9393.4 9855 10285.1 10620.5 10851.5 10995.6 11064.6 11118.5 11191.3
11323.1 11529.1 11795.8 12074.1 12391.3 12746.6 13197.6 13787.6 14564.1 15391.3
16158.8 16657.2 16547.4 15774.4 14335.8 12390.6 10405.9 8461.8 6662.5 5093.5
3696.8 2505 1614 992.7 530.7 220 0
8945.1 9472 10017.7 10533.6 10949 11223.6 11399.3 11505 11602.5 11734
11943.4 12242 12620.6 13043.5 13579.6 14231.8 15096.8 16207.5 17637.9 19208.2
20798.2 22132.7 22611.5 22104.6 20619.7 18297.9 15701.9 12965.2 10326.7 7874.1
5597.7 3627.5 2191.6 1245.3 613.7 243.7 0
8945.1 9545.8 10180.8 10802.4 11289.1 11597 11788.9 11900.1 12013.4 12153.8
12354.2 12634.3 12999.2 13418.3 13939 14689.7 15764.1 17170.7 18937.1 21037.1
23555.1 26200.2 28545.3 30207.3 30622.6 28873.8 26399.3 23454.6 20241.4 16758.1
12765.1 8934.4 5756.3 3331.6 1498.6 490.8 0
8945.1 9619.6 10343.8 11071.5 11629.3 11970.8 12178.5 12295.2 12423.9 12573.2
12765.4 13026.3 13378.1 13793.5 14298 15147.6 16431.3 18133.9 20236.3 22865.5
26311.8 30267.7 34479.4 38310 40625.3 39449.6 37096.7 33943.9 30156.2 25642.4
19932.5 14241.4 9320.9 5418.2 2383.9 738 0
